IESNA:LM-63-2002
[TEST]P1389891
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14029.0
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
51.8 47.5 51.8 60.4 69.0 77.7 86.3 94.9 103.6 116.5 133.8 164.0 220.1 271.9 271.9 267.5 280.5 306.4 384.1 694.8 1087.4 1182.4 1065.9 901.9 677.5 552.4 487.6 453.1 435.8 405.6 362.5 263.2 103.6 30.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 51.8 60.4 69.0 77.7 82.0 90.6 94.9 107.9 116.5 138.1 172.6 211.4 215.8 211.4 207.1 220.1 258.9 418.6 617.1 673.2 625.7 556.7 461.7 410.0 388.4 375.4 366.8 349.5 310.7 241.7 116.5 30.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 51.8 56.1 64.7 73.4 77.7 86.3 86.3 94.9 103.6 116.5 125.1 151.0 159.7 155.3 138.1 133.8 138.1 142.4 146.7 164.0 189.9 211.4 246.0 271.9 289.1 302.1 297.8 293.4 258.9 220.1 125.1 30.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 51.8 56.1 64.7 69.0 73.4 82.0 82.0 90.6 94.9 107.9 112.2 133.8 138.1 138.1 125.1 120.8 125.1 125.1 129.5 142.4 164.0 181.2 207.1 233.0 246.0 254.6 254.6 258.9 237.3 207.1 125.1 34.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 51.8 56.1 60.4 69.0 73.4 77.7 77.7 82.0 86.3 94.9 103.6 116.5 120.8 120.8 112.2 112.2 112.2 112.2 112.2 120.8 133.8 146.7 172.6 189.9 202.8 211.4 211.4 220.1 215.8 194.2 129.5 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 47.5 51.8 60.4 64.7 69.0 69.0 69.0 77.7 77.7 86.3 90.6 94.9 99.3 99.3 94.9 99.3 94.9 94.9 94.9 99.3 107.9 116.5 133.8 151.0 155.3 164.0 168.3 185.6 189.9 176.9 129.5 43.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 47.5 51.8 56.1 60.4 64.7 64.7 64.7 69.0 69.0 73.4 77.7 77.7 77.7 82.0 82.0 86.3 82.0 77.7 77.7 77.7 77.7 82.0 94.9 107.9 112.2 116.5 125.1 146.7 168.3 164.0 129.5 47.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 47.5 51.8 56.1 56.1 60.4 60.4 60.4 64.7 64.7 69.0 73.4 73.4 73.4 73.4 73.4 77.7 77.7 73.4 73.4 73.4 73.4 77.7 90.6 103.6 107.9 112.2 120.8 133.8 146.7 142.4 112.2 43.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 47.5 51.8 51.8 56.1 60.4 60.4 60.4 60.4 60.4 64.7 64.7 64.7 64.7 69.0 69.0 69.0 69.0 69.0 69.0 69.0 69.0 73.4 86.3 99.3 103.6 107.9 112.2 120.8 125.1 120.8 94.9 43.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 43.2 47.5 51.8 51.8 56.1 56.1 56.1 56.1 56.1 60.4 60.4 60.4 60.4 60.4 60.4 60.4 64.7 60.4 64.7 64.7 64.7 69.0 77.7 90.6 99.3 103.6 107.9 103.6 99.3 94.9 77.7 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 43.2 47.5 47.5 47.5 51.8 51.8 51.8 51.8 51.8 56.1 51.8 51.8 51.8 51.8 51.8 51.8 56.1 56.1 60.4 60.4 60.4 64.7 73.4 86.3 94.9 99.3 99.3 90.6 77.7 73.4 60.4 34.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 43.2 47.5 47.5 47.5 47.5 47.5 47.5 47.5 47.5 51.8 47.5 47.5 47.5 47.5 47.5 47.5 51.8 51.8 56.1 56.1 56.1 60.4 69.0 77.7 82.0 86.3 82.0 73.4 64.7 60.4 47.5 25.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 43.2 43.2 43.2 47.5 47.5 47.5 47.5 47.5 47.5 47.5 47.5 47.5 43.2 43.2 43.2 43.2 47.5 43.2 47.5 51.8 56.1 60.4 64.7 69.0 69.0 69.0 64.7 60.4 51.8 43.2 34.5 17.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 38.8 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 43.2 38.8 38.8 38.8 38.8 38.8 38.8 43.2 43.2 51.8 56.1 60.4 60.4 56.1 56.1 47.5 43.2 34.5 30.2 17.3 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 38.8 38.8 38.8 43.2 38.8 38.8 38.8 38.8 38.8 38.8 38.8 38.8 34.5 34.5 34.5 34.5 34.5 30.2 34.5 38.8 47.5 51.8 56.1 51.8 43.2 38.8 30.2 25.9 21.6 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 38.8 38.8 38.8 43.2 38.8 38.8 38.8 38.8 34.5 34.5 34.5 34.5 30.2 30.2 30.2 30.2 30.2 30.2 30.2 34.5 38.8 38.8 43.2 38.8 34.5 30.2 21.6 21.6 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 38.8 38.8 38.8 38.8 38.8 34.5 34.5 34.5 34.5 34.5 30.2 30.2 25.9 25.9 25.9 25.9 30.2 30.2 30.2 25.9 30.2 25.9 30.2 25.9 21.6 21.6 17.3 12.9 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 34.5 38.8 34.5 34.5 34.5 34.5 30.2 30.2 25.9 25.9 21.6 21.6 17.3 21.6 25.9 25.9 25.9 21.6 17.3 12.9 12.9 12.9 12.9 8.6 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 34.5 34.5 34.5 30.2 30.2 30.2 25.9 25.9 21.6 21.6 17.3 17.3 12.9 17.3 21.6 25.9 21.6 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 34.5 34.5 34.5 30.2 30.2 30.2 25.9 21.6 17.3 17.3 12.9 12.9 8.6 12.9 17.3 21.6 17.3 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 34.5 34.5 34.5 30.2 30.2 25.9 21.6 21.6 17.3 17.3 12.9 8.6 8.6 8.6 12.9 12.9 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 30.2 30.2 30.2 25.9 25.9 25.9 21.6 17.3 12.9 12.9 8.6 4.3 4.3 4.3 4.3 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 30.2 30.2 30.2 25.9 25.9 21.6 17.3 12.9 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 30.2 30.2 30.2 25.9 25.9 21.6 17.3 8.6 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 34.5 34.5 30.2 30.2 30.2 25.9 25.9 17.3 12.9 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 30.2 25.9 25.9 25.9 21.6 21.6 17.3 12.9 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 30.2 25.9 25.9 25.9 21.6 21.6 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 30.2 25.9 25.9 25.9 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 30.2 25.9 25.9 21.6 21.6 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 25.9 21.6 21.6 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 25.9 21.6 21.6 17.3 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 25.9 21.6 21.6 17.3 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 30.2 25.9 21.6 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 17.3 17.3 12.9 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 17.3 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 17.3 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 21.6 17.3 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 21.6 17.3 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 30.2 21.6 17.3 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 34.5 25.9 21.6 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 30.2 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 38.8 30.2 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 34.5 30.2 25.9 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 43.2 34.5 30.2 25.9 21.6 17.3 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 38.8 34.5 30.2 21.6 17.3 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 38.8 34.5 30.2 25.9 21.6 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 43.2 38.8 34.5 30.2 25.9 17.3 12.9 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 47.5 43.2 38.8 34.5 30.2 21.6 17.3 12.9 8.6 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 47.5 43.2 38.8 34.5 30.2 25.9 21.6 12.9 8.6 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 51.8 47.5 43.2 38.8 34.5 30.2 25.9 17.3 12.9 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 56.1 51.8 47.5 43.2 38.8 34.5 30.2 21.6 17.3 12.9 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 56.1 51.8 47.5 43.2 43.2 38.8 30.2 25.9 17.3 17.3 12.9 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 56.1 51.8 47.5 47.5 43.2 34.5 30.2 21.6 21.6 17.3 17.3 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 56.1 51.8 51.8 47.5 43.2 38.8 30.2 25.9 21.6 17.3 17.3 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 56.1 56.1 51.8 51.8 47.5 43.2 34.5 30.2 25.9 21.6 21.6 17.3 17.3 12.9 12.9 12.9 12.9 12.9 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 8.6 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 60.4 56.1 56.1 51.8 51.8 43.2 38.8 30.2 25.9 25.9 21.6 17.3 17.3 17.3 12.9 12.9 12.9 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 60.4 60.4 56.1 56.1 51.8 47.5 38.8 34.5 30.2 25.9 25.9 21.6 21.6 17.3 17.3 17.3 17.3 17.3 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 60.4 60.4 56.1 56.1 56.1 47.5 43.2 34.5 30.2 30.2 25.9 21.6 21.6 17.3 17.3 17.3 17.3 17.3 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 60.4 60.4 56.1 56.1 56.1 51.8 47.5 38.8 34.5 30.2 30.2 25.9 25.9 21.6 21.6 21.6 21.6 17.3 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 64.7 64.7 60.4 60.4 60.4 51.8 47.5 43.2 34.5 34.5 30.2 25.9 25.9 21.6 21.6 21.6 21.6 21.6 17.3 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 64.7 64.7 60.4 60.4 60.4 56.1 51.8 43.2 38.8 34.5 34.5 30.2 30.2 25.9 25.9 25.9 25.9 21.6 17.3 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 64.7 64.7 60.4 60.4 60.4 56.1 51.8 47.5 38.8 34.5 34.5 30.2 30.2 25.9 25.9 25.9 25.9 21.6 17.3 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 64.7 64.7 60.4 60.4 60.4 56.1 51.8 47.5 38.8 38.8 34.5 34.5 30.2 30.2 30.2 30.2 25.9 25.9 21.6 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 64.7 64.7 64.7 60.4 60.4 60.4 60.4 51.8 47.5 43.2 38.8 38.8 34.5 34.5 30.2 30.2 30.2 30.2 25.9 21.6 21.6 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 60.4 60.4 60.4 51.8 47.5 43.2 43.2 38.8 38.8 34.5 34.5 34.5 34.5 30.2 30.2 25.9 21.6 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 60.4 60.4 60.4 51.8 47.5 43.2 43.2 38.8 38.8 34.5 34.5 34.5 34.5 30.2 30.2 25.9 21.6 17.3 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 60.4 60.4 60.4 51.8 47.5 43.2 43.2 38.8 38.8 38.8 38.8 38.8 38.8 34.5 34.5 30.2 25.9 21.6 17.3 17.3 17.3 17.3 17.3 17.3 12.9 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 60.4 56.1 56.1 51.8 47.5 47.5 47.5 43.2 43.2 38.8 38.8 38.8 43.2 43.2 38.8 34.5 30.2 25.9 21.6 21.6 17.3 17.3 21.6 17.3 17.3 12.9 12.9 12.9 12.9 12.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 56.1 56.1 56.1 56.1 56.1 51.8 47.5 47.5 47.5 43.2 43.2 43.2 43.2 43.2 43.2 47.5 43.2 34.5 30.2 25.9 21.6 21.6 21.6 21.6 21.6 21.6 17.3 12.9 12.9 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 56.1 56.1 56.1 51.8 51.8 51.8 47.5 47.5 47.5 43.2 43.2 43.2 43.2 43.2 47.5 51.8 47.5 38.8 34.5 30.2 25.9 25.9 21.6 21.6 25.9 21.6 17.3 12.9 12.9 8.6 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 56.1 56.1 56.1 51.8 51.8 51.8 47.5 47.5 47.5 47.5 47.5 47.5 47.5 47.5 51.8 51.8 51.8 43.2 43.2 43.2 38.8 38.8 34.5 30.2 34.5 30.2 25.9 21.6 17.3 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 56.1 56.1 56.1 56.1 51.8 51.8 51.8 51.8 51.8 47.5 47.5 51.8 51.8 51.8 51.8 56.1 51.8 51.8 51.8 56.1 56.1 51.8 43.2 43.2 38.8 34.5 30.2 25.9 21.6 12.9 8.6 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 60.4 56.1 56.1 56.1 56.1 56.1 51.8 51.8 51.8 51.8 51.8 51.8 51.8 51.8 51.8 51.8 56.1 56.1 56.1 56.1 60.4 69.0 69.0 60.4 56.1 51.8 47.5 43.2 38.8 34.5 21.6 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 60.4 56.1 56.1 56.1 56.1 56.1 51.8 51.8 51.8 51.8 51.8 51.8 51.8 56.1 56.1 56.1 56.1 56.1 56.1 60.4 69.0 82.0 82.0 73.4 64.7 60.4 51.8 47.5 43.2 38.8 25.9 17.3 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 60.4 56.1 56.1 56.1 60.4 56.1 56.1 56.1 56.1 56.1 56.1 56.1 56.1 60.4 60.4 60.4 60.4 60.4 60.4 64.7 73.4 82.0 86.3 82.0 77.7 73.4 69.0 64.7 56.1 51.8 38.8 25.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 60.4 60.4 56.1 56.1 60.4 60.4 60.4 60.4 60.4 64.7 64.7 64.7 64.7 69.0 69.0 73.4 77.7 86.3 90.6 90.6 90.6 90.6 82.0 77.7 73.4 69.0 56.1 34.5 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 64.7 60.4 60.4 60.4 60.4 60.4 60.4 60.4 60.4 64.7 64.7 69.0 69.0 73.4 73.4 77.7 77.7 86.3 90.6 99.3 103.6 103.6 99.3 94.9 86.3 82.0 69.0 43.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 60.4 60.4 60.4 60.4 64.7 60.4 60.4 60.4 64.7 64.7 64.7 64.7 64.7 69.0 69.0 73.4 73.4 77.7 77.7 82.0 82.0 86.3 94.9 107.9 116.5 116.5 112.2 107.9 99.3 94.9 82.0 51.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 64.7 64.7 64.7 64.7 69.0 64.7 64.7 64.7 69.0 69.0 69.0 69.0 73.4 77.7 77.7 82.0 82.0 82.0 82.0 86.3 86.3 90.6 103.6 116.5 120.8 125.1 125.1 125.1 125.1 120.8 99.3 51.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 64.7 64.7 64.7 69.0 69.0 69.0 69.0 69.0 73.4 77.7 77.7 77.7 77.7 82.0 86.3 90.6 86.3 86.3 86.3 90.6 90.6 94.9 107.9 120.8 129.5 133.8 133.8 142.4 151.0 142.4 120.8 56.1 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 69.0 69.0 69.0 73.4 73.4 73.4 73.4 77.7 82.0 82.0 82.0 86.3 90.6 90.6 94.9 94.9 90.6 86.3 90.6 90.6 99.3 116.5 129.5 133.8 138.1 146.7 159.7 172.6 168.3 138.1 56.1 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 69.0 69.0 73.4 73.4 77.7 77.7 77.7 82.0 86.3 86.3 86.3 90.6 94.9 99.3 103.6 99.3 94.9 90.6 94.9 94.9 103.6 120.8 133.8 138.1 146.7 155.3 176.9 198.5 189.9 155.3 56.1 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 69.0 73.4 77.7 77.7 82.0 82.0 86.3 90.6 94.9 99.3 103.6 112.2 112.2 112.2 116.5 112.2 112.2 107.9 116.5 129.5 138.1 159.7 172.6 176.9 185.6 189.9 202.8 211.4 194.2 146.7 51.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 73.4 73.4 82.0 82.0 86.3 90.6 94.9 99.3 107.9 112.2 125.1 133.8 129.5 129.5 129.5 125.1 129.5 129.5 138.1 164.0 176.9 198.5 211.4 220.1 224.4 224.4 228.7 224.4 198.5 133.8 51.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 73.4 77.7 82.0 86.3 90.6 94.9 99.3 107.9 116.5 125.1 142.4 151.0 146.7 142.4 138.1 138.1 142.4 146.7 159.7 194.2 211.4 233.0 250.3 258.9 263.2 254.6 250.3 237.3 202.8 125.1 47.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 73.4 77.7 86.3 90.6 94.9 99.3 107.9 116.5 125.1 138.1 159.7 172.6 164.0 155.3 151.0 151.0 159.7 164.0 181.2 228.7 246.0 271.9 289.1 297.8 302.1 289.1 276.2 250.3 207.1 112.2 43.2 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 77.7 82.0 90.6 94.9 103.6 107.9 120.8 133.8 151.0 181.2 215.8 224.4 220.1 215.8 228.7 289.1 427.2 556.7 638.7 673.2 643.0 513.5 453.1 414.3 392.7 362.5 332.3 289.1 207.1 103.6 43.2 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 77.7 82.0 90.6 99.3 107.9 116.5 129.5 146.7 172.6 220.1 271.9 276.2 271.9 276.2 306.4 422.9 694.8 945.0 1096.1 1113.3 1040.0 755.2 612.8 526.5 479.0 431.5 384.1 323.6 207.1 94.9 38.8 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 86.3 94.9 103.6 116.5 129.5 146.7 185.6 258.9 366.8 444.5 483.3 530.8 612.8 798.3 1268.7 2097.2 3025.0 3283.9 3016.4 2472.7 1946.2 1449.9 1074.5 798.3 612.8 474.7 375.4 207.1 103.6 38.8 4.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 86.3 99.3 107.9 125.1 138.1 164.0 224.4 340.9 513.5 612.8 686.1 785.4 945.0 1290.3 2114.5 3499.7 5105.0 5471.8 4915.1 3905.3 3137.2 2287.1 1622.5 1117.7 794.0 565.3 427.2 202.8 107.9 38.8 4.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 90.6 103.6 112.2 133.8 168.3 258.9 427.2 668.9 936.4 1165.1 1372.3 1609.6 1924.6 2580.5 4121.1 6265.8 8082.5 8449.3 7866.7 6887.2 6179.5 5299.2 4285.1 2994.8 1816.7 1014.1 548.0 224.4 116.5 43.2 4.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 90.6 103.6 116.5 146.7 194.2 358.2 634.3 996.8 1359.3 1717.5 2054.1 2429.5 2904.2 3875.1 6127.7 9031.9 11060.1 11426.9 10814.1 9864.7 9221.7 8311.2 6947.6 4867.6 2839.5 1458.6 664.6 241.7 125.1 43.2 4.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 94.9 107.9 120.8 155.3 224.4 453.1 837.2 1324.8 1782.2 2265.5 2740.2 3253.7 3879.4 5165.4 8134.3 11793.6 14037.6 14400.1 13765.7 12846.6 12264.0 11323.3 9605.8 6744.8 3857.9 1907.4 785.4 263.2 133.8 47.5 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 94.9 107.9 125.1 164.0 250.3 548.0 1040.0 1652.8 2205.1 2817.9 3422.0 4073.6 4859.0 6455.7 10140.9 14559.7 17015.1 17377.6 16713.1 15824.1 15306.3 14335.3 12268.3 8617.6 4880.6 2351.8 901.9 280.5 142.4 47.5 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 94.9 112.2 133.8 181.2 328.0 802.6 1467.2 2213.7 2930.1 3607.6 4302.3 5023.0 6050.0 8237.9 12272.6 16756.2 18978.6 19358.3 18888.0 18404.7 18059.4 16803.7 13981.5 10076.2 6170.8 3473.8 1173.8 349.5 146.7 43.2 4.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 69.0 73.4 82.0 99.3 112.2 138.1 198.5 405.6 1052.9 1890.1 2770.4 3655.0 4397.3 5182.6 5972.3 7241.0 10015.8 14400.1 18948.4 20937.7 21339.0 21062.9 20980.9 20808.3 19272.0 15694.7 11530.4 7461.1 4595.8 1445.6 418.6 151.0 43.2 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 82.0 99.3 116.5 146.7 211.4 483.3 1303.2 2313.0 3327.1 4380.0 5191.3 6067.3 6926.0 8432.0 11793.6 16531.8 21140.5 22896.9 23324.1 23237.8 23561.4 23557.1 21744.7 17407.8 12989.0 8751.4 5722.1 1717.5 487.6 155.3 38.8 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 82.0 99.3 116.5 151.0 228.7 561.0 1557.8 2740.2 3888.1 5105.0 5981.0 6947.6 7875.4 9623.1 13575.9 18663.6 23337.0 24860.3 25304.8 25412.7 26141.9 26310.2 24213.0 19121.0 14447.5 10041.6 6844.0 1989.3 556.7 159.7 34.5 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 82.0 99.3 116.5 155.3 250.3 664.6 1799.5 3150.2 4384.3 5588.3 6533.3 7607.8 8691.0 10706.2 15107.8 20929.1 25451.5 26936.0 27333.0 27686.8 28541.2 28351.4 25662.9 20376.7 15504.8 11331.9 7625.1 2265.5 673.2 172.6 38.8 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 64.7 69.0 82.0 99.3 120.8 159.7 276.2 768.1 2041.1 3564.4 4876.3 6071.6 7085.7 8268.1 9510.9 11789.3 16639.7 23194.6 27566.0 29007.3 29365.5 29961.0 30940.5 30392.5 27112.9 21632.5 16566.3 12626.5 8410.5 2541.7 789.7 189.9 38.8 4.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 69.0 82.0 99.3 120.8 159.7 297.8 867.4 2282.8 3974.4 5372.5 6554.9 7633.7 8928.3 10326.5 12872.5 18167.3 25460.1 29680.5 31082.9 31393.6 32230.8 33339.8 32429.3 28558.5 22883.9 17623.6 13916.8 9191.5 2813.6 901.9 202.8 43.2 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 69.0 82.0 99.3 120.8 164.0 319.3 970.9 2524.4 4384.3 5864.5 7038.2 8186.1 9588.5 11142.0 13955.6 19699.2 27725.6 31795.0 33154.3 33421.8 34504.9 35739.1 34470.4 30008.4 24139.7 18680.8 15207.0 9972.6 3089.7 1018.4 215.8 43.2 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 69.0 82.0 99.3 120.8 168.3 328.0 1044.3 2692.7 4600.1 6050.0 7219.5 8436.4 9882.0 11534.7 14538.2 20527.8 28640.5 32692.5 34142.5 34586.9 35847.0 36964.7 35493.1 30798.1 24709.3 19561.1 15932.0 10231.5 3396.1 1109.0 215.8 43.2 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 60.4 69.0 82.0 99.3 120.8 172.6 332.3 1117.7 2861.0 4820.2 6231.3 7400.7 8686.7 10179.7 11927.4 15116.4 21356.3 29551.0 33590.1 35135.0 35752.1 37184.7 38190.2 36511.6 31587.8 25274.6 20437.1 16657.0 10494.8 3706.8 1199.6 215.8 43.2 4.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 64.7 77.7 99.3 120.8 172.6 340.9 1191.0 3029.3 5035.9 6416.8 7581.9 8936.9 10473.2 12320.1 15699.0 22184.8 30465.8 34483.4 36123.2 36912.9 38526.8 39411.4 37534.3 32373.2 25844.2 21317.5 17381.9 10753.7 4013.2 1286.0 211.4 43.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 64.7 77.7 99.3 120.8 176.9 345.2 1264.4 3197.6 5251.7 6598.1 7763.2 9187.2 10766.6 12712.8 16277.2 23013.4 31376.4 35380.9 37111.4 38078.0 39864.5 40637.0 38552.7 33162.9 26409.5 22193.5 18106.9 11012.6 4319.6 1376.6 211.4 43.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 64.7 77.7 99.3 120.8 172.6 340.9 1221.2 3081.1 5053.2 6421.1 7564.7 8889.5 10412.8 12272.6 15617.0 22051.1 30288.9 34358.2 35941.9 36727.3 38289.4 39113.7 37176.1 32032.3 25624.1 21239.8 17278.4 10710.5 4043.4 1380.9 233.0 43.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 56.1 64.7 77.7 99.3 120.8 168.3 332.3 1178.1 2964.6 4854.7 6248.5 7361.9 8591.7 10054.6 11832.5 14952.4 21084.4 29201.5 33335.5 34768.2 35376.6 36710.1 37594.7 35803.8 30901.7 24838.7 20286.1 16449.8 10412.8 3767.2 1385.2 250.3 43.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 94.9 116.5 164.0 328.0 1134.9 2843.8 4651.9 6071.6 7163.4 8294.0 9700.7 11392.3 14292.2 20122.1 28109.7 32312.8 33598.7 34021.6 35135.0 36071.4 34427.3 29771.1 24049.0 19328.1 15617.0 10110.7 3491.1 1385.2 271.9 38.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 94.9 116.5 159.7 319.3 1091.8 2727.3 4453.4 5894.7 6960.5 7996.2 9342.6 10952.2 13627.6 19155.5 27022.3 31290.1 32425.0 32671.0 33555.6 34548.1 33050.7 28640.5 23263.7 18374.4 14788.5 9808.6 3214.9 1389.5 289.1 38.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 94.9 116.5 155.3 297.8 979.6 2442.4 4056.4 5432.9 6503.1 7474.1 8682.3 10110.7 12471.1 17558.9 24877.6 29197.2 30414.1 30677.3 31367.7 32265.3 31147.7 27259.6 22102.8 17261.1 13623.3 9070.7 2964.6 1255.7 271.9 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 94.9 116.5 151.0 276.2 871.7 2162.0 3659.4 4971.2 6050.0 6951.9 8017.8 9269.2 11319.0 15962.2 22732.9 27104.2 28407.5 28683.6 29179.9 29982.5 29244.6 25874.4 20937.7 16147.8 12458.2 8332.8 2710.0 1117.7 250.3 34.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 90.6 112.2 146.7 254.6 759.5 1877.1 3258.0 4509.5 5592.6 6429.8 7357.5 8427.7 10162.5 14365.6 20588.2 25011.3 26396.5 26685.7 26992.1 27695.4 27337.3 24493.5 19776.9 15034.4 11293.1 7594.9 2459.7 983.9 233.0 34.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 90.6 112.2 142.4 233.0 647.3 1592.3 2861.0 4047.7 5135.2 5907.6 6693.0 7586.3 9006.0 12768.9 18443.5 22918.4 24385.6 24692.0 24804.2 25412.7 25434.2 23108.3 18611.8 13921.1 10128.0 6857.0 2205.1 845.8 211.4 30.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 90.6 107.9 138.1 211.4 548.0 1346.4 2429.5 3478.1 4436.1 5139.5 5873.1 6697.3 7940.1 11172.2 16303.1 20868.7 22555.9 22858.0 22745.8 22961.6 22793.3 20765.1 16756.2 12458.2 8811.8 5765.2 1907.4 720.7 198.5 34.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 73.4 86.3 107.9 129.5 194.2 448.8 1100.4 2002.3 2908.5 3732.7 4375.7 5057.5 5812.7 6869.9 9571.3 14162.7 18823.2 20730.6 21028.3 20687.4 20510.5 20148.0 18421.9 14900.6 10995.3 7495.6 4673.4 1609.6 591.2 185.6 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 69.0 86.3 103.6 125.1 172.6 345.2 854.4 1570.8 2334.6 3033.6 3607.6 4237.6 4923.7 5804.0 7974.6 12022.4 16773.5 18900.9 19194.3 18624.7 18059.4 17507.1 16078.7 13040.8 9532.4 6179.5 3581.7 1307.5 466.0 172.6 43.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 69.0 82.0 99.3 116.5 151.0 246.0 608.5 1139.2 1764.9 2330.2 2839.5 3417.7 4034.8 4733.9 6373.7 9882.0 14723.7 17071.2 17360.4 16566.3 15608.4 14861.8 13735.5 11185.2 8069.6 4863.3 2489.9 1009.8 336.6 159.7 47.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 69.0 82.0 94.9 112.2 142.4 215.8 496.3 914.8 1419.7 1881.5 2282.8 2740.2 3232.1 3806.1 5109.3 7918.5 11961.9 14149.8 14451.9 13662.2 12678.3 11884.3 10835.7 8742.7 6291.7 3827.6 2015.2 876.0 315.0 151.0 43.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 51.8 60.4 69.0 77.7 90.6 107.9 129.5 185.6 384.1 686.1 1070.2 1432.7 1730.4 2058.4 2433.8 2878.3 3849.2 5955.1 9200.2 11232.7 11543.4 10758.0 9748.2 8902.4 7935.8 6304.6 4513.8 2796.3 1540.6 737.9 293.4 138.1 43.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 56.1 64.7 77.7 86.3 103.6 120.8 155.3 271.9 457.4 720.7 979.6 1173.8 1376.6 1631.2 1946.2 2584.9 3987.3 6434.1 8311.2 8630.6 7853.8 6818.1 5920.6 5035.9 3862.2 2731.6 1760.6 1061.6 599.8 271.9 129.5 38.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 56.1 64.7 73.4 82.0 99.3 107.9 125.1 159.7 233.0 375.4 530.8 617.1 699.1 828.5 1018.4 1320.5 2023.9 3672.3 5389.8 5722.1 4949.6 3888.1 2943.0 2136.1 1419.7 953.7 725.0 586.9 466.0 250.3 116.5 34.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 56.1 64.7 73.4 82.0 94.9 103.6 116.5 138.1 181.2 267.5 375.4 444.5 483.3 548.0 647.3 811.3 1204.0 2183.5 3236.5 3452.2 3007.7 2395.0 1808.1 1342.1 953.7 703.4 578.2 496.3 414.3 258.9 112.2 34.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.8 47.5 51.8 60.4 69.0 77.7 86.3 94.9 103.6 116.5 133.8 164.0 220.1 271.9 271.9 267.5 280.5 306.4 384.1 694.8 1087.4 1182.4 1065.9 901.9 677.5 552.4 487.6 453.1 435.8 405.6 362.5 263.2 103.6 30.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
